IESNA:LM-63-2002
[TEST]P1074070
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1807-864-2, G3-2406-143-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S865D925U927-4F0-1E-UDD-WVL-B
[LUMINAIRE]DEFINE 2 DIRECT-INDIRECT LED LUMINAIRE, CORE LIGHT ENGINE
[MORE]DOWNLIGHT BLACK HOUSING, WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]UPLIGHT OPEN
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, CEILING, SURFACE, WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3904
TILT=NONE
1 -1 1 73 17 1 1 4 0.14 0
1 1 61
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90 112.5 135 157.5 180 202.5
225 247.5 270 292.5 315 337.5 360
639.3 640.2 628.1 605.5 588.4 569.7 539.6 507.6 485.6 462
424.5 388.9 364.5 339.2 301.3 263.5 238.2 213 176.1 149
134.4 123.8 107.9 94.5 85.5 77.4 66.2 55.4 48.9 42.4
33.6 26.1 20.4 15.5 9.2 7.2 19.5 19.5 31.1 41.5
48.5 51.9 55 56.6 57.2 57.7 59.3 242.2 441.3 550.7
618.6 661.4 688 714.1 751.7 786 807.4 828.3 857.3 883
898.6 911.9 930.4 947.3 957.2 965.3 977.4 985.1 989.7 993.2
996.3 998.1 999.9
639.3 638.6 628.1 606.7 590.4 572.5 543.5 511.6 489.6 466
430.5 393.9 369.4 345 307.3 269.4 244.2 220.5 185.1 154.4
137.4 125.2 108.9 94.5 85.5 77.4 65.2 54.4 47.9 41.4
32.6 24.3 19.4 14.5 7.2 5.3 18.1 18.7 31.8 40.7
47.1 50 52.2 53.7 54.3 55.5 110.3 409.6 536.8 569.3
616.5 661 688.8 714.8 753.1 788.4 811 831.8 860.9 885.9
902.1 916.6 936.1 952.9 962.1 971.4 982.4 991.5 996.1 999.6
1003.3 1003.2 999.9
639.3 633.6 624.1 607.4 593.5 577.2 550.8 519.6 496.8 471.6
432.7 394.6 368.5 344.1 308.5 274.3 251.5 231.1 199.5 171.4
152.7 136.4 113 95.1 84.5 75.5 62.1 51.3 44.8 38.3
28.5 21 15.3 11.2 4.1 2.9 14.5 16.8 28.2 37.8
41.2 42.4 44.1 61.8 126.6 319.4 446.4 494.4 530.3 564.5
611.4 653.6 680.8 708 745.9 781.4 804.5 825.9 855.9 882.2
897.9 912.3 931.9 948.1 957.9 966.6 977.4 986.6 991.2 994.7
998.4 999.3 999.9
639.3 638.5 633.2 622.3 610.9 597.1 573.3 538.1 511.3 485.3
448.3 410.5 385.3 363.2 327.2 292.2 270.2 248.2 215.1 184.5
164.1 144.5 116.9 91.8 80.4 71.4 59 48 40.7 34.2
25.4 18.1 13.2 9.1 3 1.7 8.5 13.9 23.7 27.5
31.1 145.7 241.2 298.3 335.4 370.7 428 481.7 517.1 550
597.4 643.1 672.6 699.8 739.2 773.8 796.4 816.7 843.6 870.1
886.4 901.5 923.3 942.1 953.7 962.9 975.4 984.6 989.8 993.3
997.1 998.8 999.9
639.3 637.7 633.2 623.9 614.9 603.5 581.3 546.9 523.3 498.8
463.2 428.6 404.2 381.4 346.1 310.1 288.1 264.5 229.1 194.9
172.1 148.4 111 91 80.4 70.7 58 46 38.7 33
24.4 16.3 12.2 8.1 2 0.1 0.7 14.6 47 93.3
128.1 166.3 219.9 281.1 320.5 357.6 416 468.2 506.4 538.9
588.2 632.9 661.3 690.2 727.8 765.9 790.8 811.6 844.3 872.8
891.3 907 929.7 947.5 957.9 967.2 979.6 988.9 994.1 997.6
1002 1002.8 999.9
639.3 638.5 633.2 622.3 610.9 597.1 573.3 538.1 511.3 485.3
448.3 410.5 385.3 363.2 327.2 292.2 270.2 248.2 215.1 184.5
164.1 144.5 116.9 91.8 80.4 71.4 59 48 40.7 34.2
25.4 18.1 13.2 9.1 3 1.7 8.5 13.9 23.7 27.5
31.1 145.7 241.2 298.3 335.4 370.7 428 481.7 517.1 550
597.4 643.1 672.6 699.8 739.2 773.8 796.4 816.7 843.6 870.1
886.4 901.5 923.3 942.1 953.7 962.9 975.4 984.6 989.8 993.3
997.1 998.8 999.9
639.3 633.6 624.1 607.4 593.5 577.2 550.8 519.6 496.8 471.6
432.7 394.6 368.5 344.1 308.5 274.3 251.5 231.1 199.5 171.4
152.7 136.4 113 95.1 84.5 75.5 62.1 51.3 44.8 38.3
28.5 21 15.3 11.2 4.1 2.9 14.5 16.8 28.2 37.8
41.2 42.4 44.1 61.8 126.6 319.4 446.4 494.4 530.3 564.5
611.4 653.6 680.8 708 745.9 781.4 804.5 825.9 855.9 882.2
897.9 912.3 931.9 948.1 957.9 966.6 977.4 986.6 991.2 994.7
998.4 999.3 999.9
639.3 638.6 628.1 606.7 590.4 572.5 543.5 511.6 489.6 466
430.5 393.9 369.4 345 307.3 269.4 244.2 220.5 185.1 154.4
137.4 125.2 108.9 94.5 85.5 77.4 65.2 54.4 47.9 41.4
32.6 24.3 19.4 14.5 7.2 5.3 18.1 18.7 31.8 40.7
47.1 50 52.2 53.7 54.3 55.5 110.3 409.6 536.8 569.3
616.5 661 688.8 714.8 753.1 788.4 811 831.8 860.9 885.9
902.1 916.6 936.1 952.9 962.1 971.4 982.4 991.5 996.1 999.6
1003.3 1003.2 999.9
639.3 640.2 628.1 605.5 588.4 569.7 539.6 507.6 485.6 462
424.5 388.9 364.5 339.2 301.3 263.5 238.2 213 176.1 149
134.4 123.8 107.9 94.5 85.5 77.4 66.2 55.4 48.9 42.4
33.6 26.1 20.4 15.5 9.2 7.2 19.5 19.5 31.1 41.5
48.5 51.9 55 56.6 57.2 57.7 59.3 242.2 441.3 550.7
618.6 661.4 688 714.1 751.7 786 807.4 828.3 857.3 883
898.6 911.9 930.4 947.3 957.2 965.3 977.4 985.1 989.7 993.2
996.3 998.1 999.9
639.3 638.6 628.1 606.7 590.4 572.5 543.5 511.6 489.6 466
430.5 393.9 369.4 345 307.3 269.4 244.2 220.5 185.1 154.4
137.4 125.2 108.9 94.5 85.5 77.4 65.2 54.4 47.9 41.4
32.6 24.3 19.4 14.5 7.2 5.3 18.1 18.7 31.8 40.7
47.1 50 52.2 53.7 54.3 55.5 110.3 409.6 536.8 569.3
616.5 661 688.8 714.8 753.1 788.4 811 831.8 860.9 885.9
902.1 916.6 936.1 952.9 962.1 971.4 982.4 991.5 996.1 999.6
1003.3 1003.2 999.9
639.3 633.6 624.1 607.4 593.5 577.2 550.8 519.6 496.8 471.6
432.7 394.6 368.5 344.1 308.5 274.3 251.5 231.1 199.5 171.4
152.7 136.4 113 95.1 84.5 75.5 62.1 51.3 44.8 38.3
28.5 21 15.3 11.2 4.1 2.9 14.5 16.8 28.2 37.8
41.2 42.4 44.1 61.8 126.6 319.4 446.4 494.4 530.3 564.5
611.4 653.6 680.8 708 745.9 781.4 804.5 825.9 855.9 882.2
897.9 912.3 931.9 948.1 957.9 966.6 977.4 986.6 991.2 994.7
998.4 999.3 999.9
639.3 638.5 633.2 622.3 610.9 597.1 573.3 538.1 511.3 485.3
448.3 410.5 385.3 363.2 327.2 292.2 270.2 248.2 215.1 184.5
164.1 144.5 116.9 91.8 80.4 71.4 59 48 40.7 34.2
25.4 18.1 13.2 9.1 3 1.7 8.5 13.9 23.7 27.5
31.1 145.7 241.2 298.3 335.4 370.7 428 481.7 517.1 550
597.4 643.1 672.6 699.8 739.2 773.8 796.4 816.7 843.6 870.1
886.4 901.5 923.3 942.1 953.7 962.9 975.4 984.6 989.8 993.3
997.1 998.8 999.9
639.3 637.7 633.2 623.9 614.9 603.5 581.3 546.9 523.3 498.8
463.2 428.6 404.2 381.4 346.1 310.1 288.1 264.5 229.1 194.9
172.1 148.4 111 91 80.4 70.7 58 46 38.7 33
24.4 16.3 12.2 8.1 2 0.1 0.7 14.6 47 93.3
128.1 166.3 219.9 281.1 320.5 357.6 416 468.2 506.4 538.9
588.2 632.9 661.3 690.2 727.8 765.9 790.8 811.6 844.3 872.8
891.3 907 929.7 947.5 957.9 967.2 979.6 988.9 994.1 997.6
1002 1002.8 999.9
639.3 638.5 633.2 622.3 610.9 597.1 573.3 538.1 511.3 485.3
448.3 410.5 385.3 363.2 327.2 292.2 270.2 248.2 215.1 184.5
164.1 144.5 116.9 91.8 80.4 71.4 59 48 40.7 34.2
25.4 18.1 13.2 9.1 3 1.7 8.5 13.9 23.7 27.5
31.1 145.7 241.2 298.3 335.4 370.7 428 481.7 517.1 550
597.4 643.1 672.6 699.8 739.2 773.8 796.4 816.7 843.6 870.1
886.4 901.5 923.3 942.1 953.7 962.9 975.4 984.6 989.8 993.3
997.1 998.8 999.9
639.3 633.6 624.1 607.4 593.5 577.2 550.8 519.6 496.8 471.6
432.7 394.6 368.5 344.1 308.5 274.3 251.5 231.1 199.5 171.4
152.7 136.4 113 95.1 84.5 75.5 62.1 51.3 44.8 38.3
28.5 21 15.3 11.2 4.1 2.9 14.5 16.8 28.2 37.8
41.2 42.4 44.1 61.8 126.6 319.4 446.4 494.4 530.3 564.5
611.4 653.6 680.8 708 745.9 781.4 804.5 825.9 855.9 882.2
897.9 912.3 931.9 948.1 957.9 966.6 977.4 986.6 991.2 994.7
998.4 999.3 999.9
639.3 638.6 628.1 606.7 590.4 572.5 543.5 511.6 489.6 466
430.5 393.9 369.4 345 307.3 269.4 244.2 220.5 185.1 154.4
137.4 125.2 108.9 94.5 85.5 77.4 65.2 54.4 47.9 41.4
32.6 24.3 19.4 14.5 7.2 5.3 18.1 18.7 31.8 40.7
47.1 50 52.2 53.7 54.3 55.5 110.3 409.6 536.8 569.3
616.5 661 688.8 714.8 753.1 788.4 811 831.8 860.9 885.9
902.1 916.6 936.1 952.9 962.1 971.4 982.4 991.5 996.1 999.6
1003.3 1003.2 999.9
639.3 640.2 628.1 605.5 588.4 569.7 539.6 507.6 485.6 462
424.5 388.9 364.5 339.2 301.3 263.5 238.2 213 176.1 149
134.4 123.8 107.9 94.5 85.5 77.4 66.2 55.4 48.9 42.4
33.6 26.1 20.4 15.5 9.2 7.2 19.5 19.5 31.1 41.5
48.5 51.9 55 56.6 57.2 57.7 59.3 242.2 441.3 550.7
618.6 661.4 688 714.1 751.7 786 807.4 828.3 857.3 883
898.6 911.9 930.4 947.3 957.2 965.3 977.4 985.1 989.7 993.2
996.3 998.1 999.9
